??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
207
Shaft Size
1-7/16 Inch
Part No.
076067
Description
FC-SCED-107
Weight
3.9 lbs
A
1.71 Inch
B
5.00 Inch
C
1.78 Inch
D
4.13 Inch
E
0.38 Inch
Bolt Diameter
3/8 Inch
G
1.40 Inch
H
0.84 Inch
K
3.375 / 3.373 Inch
L
1.84 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.